DLPU018J October 2014 – June 2024 DLPC900
The Destination Controller Command only applies to Dual Controller sytems only and has no meaning for Single Controller systems. Setting the destination controller with this command determines which controller will respond to the read or write request sent.
I2C | USB | |
---|---|---|
Read | Write | 0x0202 |
0x0E | 0x8E |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 7:0 | Destination Controller | d0 | wr |
0 = Default - follows command dictionary | ||||
1 = execute command on Primary Controller only | ||||
2 = execute command on Secondary Controller only |