DLPU018J October 2014 – June 2024 DLPC900
The system status command provides the DLPC900 status on internal memory tests.
I2C | USB |
---|---|
Read | 0x1A0B |
0x21 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 | Internal Memory Test | d1 | r |
0 = Internal Memory Test failed | ||||
1 = Internal Memory Test passed | ||||
1:7 | Reserved | d0 | r |