DLPU018J October 2014 – June 2024 DLPC900
DLPC900 supports one clock output capability. The OCLKA Clock Configuration command enables the clock output functionality and sets the clock frequency.
I2C | USB | |
---|---|---|
Read | Write | 0x0807 |
0x48 | 0xC8 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 | Clock Selection | d0 | wr |
0 = OCLKA | ||||
1 = Reserved | ||||
7:1 | Reserved | d0 | r | |
1 | 0 | Clock Functionality Disable | d0 | wr |
0 = Disable clock functionality on selected pin | ||||
1 = Enable clock functionality on selected pin | ||||
7:1 | Reserved | d0 | r | |
2 | 7:0 | Clock Divider. Allowed values in the range of 2 to 127. Output frequency = 100 MHz / (Clock Divider) | 0x7F | wr |
0x0 = Reserved | ||||
0x1 = Reserved | ||||
0x2 = 2 | ||||
... | ||||
0x7F = 127 | ||||
0xFF:0x80 = Reserved |