DLPU018J October 2014 – June 2024 DLPC900
The Trigger Out 1 command sets the polarity, rising edge delay, and falling edge delay of the TRIG_OUT_1 signal. The delays are compared to when the pattern is displayed on the DMD. Before executing this command, stop the current pattern sequence.
I2C | USB | |
---|---|---|
Read | Write | 0x1A1D |
0x6A | 0xEA |
BYTE | BITS | DESCRIPTION (3) | RESET | TYPE |
---|---|---|---|---|
0 | 0 | 0 = Non inverted trigger output (1) | d0 | wr |
1 = Inverted trigger output (2) | ||||
7:1 | Reserved | d0 | r | |
2:1 | 15:0 | Trigger output Raising Edge delay in micro seconds (int16 number) Valid Range : -20 to 20000 (4) | d0 | wr |
4:3 | 15:0 | Trigger output Falling Edge delay in micro seconds (int16 number) Valid Range : -20 to 20000 (4) | d0 | wr |