This user’s guide presents an overview of the DLP LightCrafter Display 2010 evaluation module (EVM) and a general description of the main features and functions. It explains how to get started, and provides a detailed description of the push buttons function, the on-board LEDs, and the main connectors.
LightCrafter is a registered trademark of Texas Instruments.
DLP is a registered trademark of TI.
DLPDLCR2010EVM-PCB is the PCB-only version of the DLP LightCrafter Display 2010 evaluation module (EVM). This EVM only includes the drive electronics for the DLP2010 DMD without any optical module. This EVM can be used for integrating your choice of DLP2010 DMD based optical module using proper flex cable for DMD interface and LED interface (please refer to the schematics for pinout and layout information). Typically the flash memory (which stores the firmware) is part of the optical engine, and therefore DLPDLCR2010EVM-PCB does not have the flash memory installed. If you would like to install the flash memory, please refer the DLPC3435 datasheet (DLPS038) for flash memory requirements and recommend flash memory.
In addition to this document, see Section 2 for more information.
The following documents are applicable to the DLP LightCrafter Display 2010 EVM and are available at www.ti.com.
For assistance, refer to the DLP and MEMS TI E2E community support forums.
The DLP LightCrafter Display module consists of three subsystems:
The optical engine in the EVM is developed by Asia Optics and is production ready.
The light engine consists of the following components:
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Brightness | 25 | Lum | ||
LED current | 650 | mA | ||
Brightness uniformity | 75% | |||
Throw ratio | 1.65 | |||
Offset | 100% | |||
Focus range | 5 | 50 | inch | |
Image diagonal size | 5 | 50 | inch |
The dimensions of the optical engine are shown in Figure 4: