DLPU027D August 2014 – March 2019 DLP2010 , DLPA2005 , DLPC3430 , DLPC3435
DLPDLCR2010EVM-PCB is the PCB-only version of the DLP LightCrafter Display 2010 evaluation module (EVM). This EVM only includes the drive electronics for the DLP2010 DMD without any optical module. This EVM can be used for integrating your choice of DLP2010 DMD based optical module using proper flex cable for DMD interface and LED interface (please refer to the schematics for pinout and layout information). Typically the flash memory (which stores the firmware) is part of the optical engine, and therefore DLPDLCR2010EVM-PCB does not have the flash memory installed. If you would like to install the flash memory, please refer the DLPC3435 datasheet (DLPS038) for flash memory requirements and recommend flash memory.
In addition to this document, see Section 2 for more information.