Table 3-7 describes the return parameters.
Table 3-7 Return ParametersParameter Bytes | Description |
---|
Byte 1 | Chroma |
Byte 2 | CSC coefficient set |
MSB | Byte 1 | LSB |
---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:5) | Reserved |
b(4) | Chroma Interpolation Method: - 0: Chroma
Interpolation
- 1: Chroma
Copy
|
b(3) | Reserved |
b(2) | Chroma Channel Swap: |
b(0:1) | Reserved |
MSB | Byte 2 | LSB |
---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:2) | Reserved |
b(1:0) | CSC Coefficient Set (color space) |
Note: CSC coefficient sets are
specified in Byte 2 by an enumerated value (i.e. 0,1,2, or 3). The set stored in
‘0’ is ITU-R BT. Rec. 601. The other three sets are user definable