DLPU035A August 2015 – December 2023 DLP4710 , DLPC3439
Table 3-65 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Maximum red LED current (LSByte) |
Byte 2 | Maximum red LED current (MSByte) |
Byte 3 | Maximum green LED current (LSByte) |
Byte 4 | Maximum green LED current (MSByte) |
Byte 5 | Maximum blue LED current (LSByte) |
Byte 6 | Maximum blue LED current (MSByte) |
See the Write RGB LED Current (54h) for a detailed description of the return parameters.
Unused most significant bits are set to 0.