DLPU035A August 2015 – December 2023 DLP4710 , DLPC3439
Table 3-56 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:2) | Reserved |
b(1:0) | LED control method:
|
This command selects the method used to control the output of the red, green, and blue LEDs. Based on the method chosen, a specific set of commands are available for controlling the LED outputs. These are shown in Table 3-57.
The manual RGB LED currents method provides for manual control of the LED currents, and disables the CAIC algorithm. The CAIC (automatic) RGB LED current control method provides automatic control of the LED currents using the CAIC algorithm.
LED Control Method | Available Commands |
---|---|
Manual RGB LED current control | Write RGB LED Enable Read RGB LED Enable Write Manual RGB LED Current Read Manual RGB LED Current Write Manual RGB LED Max Current (see Write RGB LED Max Current (5Ch)) Read Manual RGB LED Max Current (see Read RGB LED Max Current (5Dh)) |
CAIC (automatic) RGB LED current control | Write RGB LED Enable Read RGB LED Enable Read CAIC LED Max Available Power Read CAIC LED RGB Current |