DLPU035A August 2015 – December 2023 DLP4710 , DLPC3439
A typical TI DLP®Pico ™ chipset consists of the controller, the PMIC, and the DMD. The DMD and PMIC are controlled by the DLPC3439 controller. An example system is shown in Figure 1-1 and Figure 1-2. The controller communicates with the outside world with I2C commands.