DLPU035A August 2015 – December 2023 DLP4710 , DLPC3439
Table 3-23 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Parameter Byte | |
---|---|
b(7:3) | Reserved |
b(2) | Short axis image flip:
|
b(1) | Long axis image flip:
|
b(0) |
Reserved |
Figure 3-11 shows the short-axis flip.