DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
Read Pre-Fetch is a Short Write command used to request a read of a specific command op-code. A successful write of Read Pre-Fetch will initiate the read data process. The transmitted data payload is the desired read command op-code and its associated command parameters. The command parameters vary per command and are described in Section 7.2 (Boot Application) and Section 8.2 (Main Application). No read payload is received from this read pre-fetch step.