DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to specify a minimum time delay in batch command set execution or on the SPI or I2C host communication interface. This is only a minimum delay time and should not be considered an exact delay due to other ongoing software processes and the time taken to process the command.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
2:1 | 15:0 | Delay Time 0x0 - 0xFFFE: Time in milliseconds (500 ms = 0x1F4) 0xFFFF: Invalid |