DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
RELATIVE BYTE ADDRESS (HEX) | POINTER | 0 | 1 | 2 | 3 |
---|---|---|---|---|---|
0000 | TemperatureF32 | ||||
0004 | System ModeU8 | Temperature RegionU8 | Reserved (0) | Reserved (0) | |
0008 | Number of Dimming Levels (m)U32 | ||||
000C | Reserved (0) | ||||
0010 - 003C | Dimming Level 1 | ||||
0040 - 006C | Dimming Level 2 | ||||
Variable | Dimming Level ... | ||||
Variable | Dimming Level m |
Each calibration table consists of fixed header information and a variable number of dimming level entries. Each dimming level entry is a fixed length, and therefore the header does not require pointer information to each dimming level entry.