DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
The TPS99000-Q1 includes a watchdog that monitors DLPC230-Q1 sequencer operation. The main application configures the TPS99000-Q1 watchdog window to approximately 7 frame times in length. If the SEQ_START pulse is not detected within the specified window, the TPS99000-Q1 will interrupt the DLPC230-Q1 main application to take action.