Revision History
Changes from Revision F (October 2020) to Revision G (July 2024)
- Updated to include DLPC231 DLP462x-Q1 family of chips; Updated for inclusive languageGo
- Updated for inclusive terminologyGo
- Added in a new section explaining the different types of processing
modes supported by the DLPC23x-Q1 when combined with a diamond configuration.
Go
- Added important note for resolution compatibility for DLP462xx-Q1
DMDsGo
- Added resolutions supported for .46" DMDsGo
- Noted limitation for DLP4620S-Q1 DMDGo
- Added PWM Temperature Management FunctionGo
- Added Dimming Level Override Temperature Management
FunctionGo
- Added commands 35h-44hGo
- Noted limitation for DLP4620S-Q1 DMDGo
- Added PWM Temperature Management Enable - Write
(35h)Go
- Added PWM Temperature Management Enable - Read
(36h)Go
- Added PWM Temperature Management Source - Write
(37h)Go
- Added PWM Temperature Management Source - Read
(38h)Go
- Added PWM Temperature Management Duty Cycle - Read
(39h)Go
- Added Dimming Level Override Temperature Management Enable - Write
(40h)Go
- Added Dimming Level Override Temperature Management Enable - Read
(41h)Go
- Added Dimming Level Override Temperature Management Source - Write
(42h)Go
- Added Dimming Level Override Temperature Management Source - Read
(43h)Go
- Added Dimming Level OverrideTemperature Management Duty Cycle- Read
(44h)Go
- Added Device ID for DLP462XX-Q1 (0.46")Go
- Added Fuse ID error code 154; Added error codes 1085-1090Go