DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to set TPS99000-Q1 TIA1 RGB Trim gain multipliers. The trim values range from 1.0x to 0.2x linearly. These trims may also be auto-calculated by the DLPC230-Q1 main application.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | Red Trim Trim gain = 1 – N × (0.8 / 255) 0x0: 1.0x 0xFF: 0.2x |
2 | 7:0 | Green Trim Trim gain = 1 – N × (0.8 / 255) 0x0: 1.0x 0xFF: 0.2x |
3 | 7:0 | Blue Trim Trim gain = 1 – N × (0.8 / 255) 0x0: 1.0x 0xFF: 0.2x |
4 | 0 | Auto-Calculate Enable 0x0: Directly apply trim values specified in this command. 0x1: DLPC230-Q1 software will auto-calculate trim values. Other fields in this command will be ignored. |