DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
Splash images are individual binary images stored in flash memory. A maximum of 8 splash images can be stored in flash if there is sufficient memory space. Splash images require slightly less than 0.5 seconds to load from flash when requested, during which illumination will be disabled.
Depending on the DMD part number, different splash resolutions are supported. For example, for 0.55" DMDs, splash resolutions include:
For 0.46" DMDs, splash resolutions include:
Non-supported resolutions may be scaled to a supported resolution, cropped, or bordered with black pixels before being stored in flash memory.
Supported image formats are:
The YCbCr pixel format results in smaller binary sizes. This can reduce the flash size requirements and flash programming time, but the image conversion may reduce the image quality slightly.