DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
The DLPC230-Q1 receives ADC data from the TPS99000-Q1 over a dedicated SPI-like interface. Each write transaction on this interface includes repeated command bits and an odd parity bit. The two command packets must match and the parity bit must be correct for the write transaction to be considered valid. The return data includes error bit status for the previous transaction, repeated data and error bits, and an odd parity bit. The two copies of the read data and error bits must match, and the parity bit must be correct for the write transaction to be considered valid. If 3 consecutive frames of commands exhibit failure, the main application will take action.