DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
The DLPC230-Q1 has 32 GPIO. Some of these GPIO are reserved per product configuration, but the non-reserved pins are available for the host to control based on system needs. The reserved and available GPIO per product are described in the DLPC230-Q1 Data Sheet.
The following commands are used for GPIO control:
During development, the reserved GPIO can be determined by reading the GPIO Reserved command. The available GPIO can be configured as inputs or outputs through flash configuration or by sending the GPIO Configure command.
The GPIO Outputs command should be sent to change the HIGH/LOW state of any GPIOs during system operation. This command includes mask bits for each GPIO so that only the desired GPIO values will be set.