DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
The I2C signal specifications are as follows:
PARAMETER | VALUE |
---|---|
Clock Frequency | 100 kHz, 400 kHz (Fast Mode) |
Device Address (Target address and write/read bit) | 36/37h |
Data Word Length | 8-bit |
Bit Order | Most significant bit first within a byte |
Byte Order | Least significant byte first |