DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to specify the desired dimming value. This is used along with calibration data to configure system brightness. The default dimming level is specified in flash data. This command also fulfills the loss-of-dimming-command timeout function when this timeout is enabled.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
2:1 | 15:0 | Dimming Level LSByte = Byte 1 |