DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to select TPS99000-Q1 test mux output signals.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | AMUX0 Select 0x0: TIA1 Output Voltage 0x1: TIA1 Filtered Output Voltage 0x2: TIA2 Output Voltage 0x3: TIA2 Filtered Output Voltage 0x1B: Current sense amplifier output |
2 | 7:0 | AMUX1 Select 0x0: Photo Feedback DAC 0x1: Current Feedback DAC 0x3: TIA1 Input Offset 0x4: TIA2 Input Offset 0xC: VMAIN |
3 | 7:0 | DMUX0 Select 0x0: DLPC230-Q1 to TPS99000-Q1 SPI Parity Error 0x1C: 3.3V Monitor Power Good 0x1E: 1.8V Monitor Power Good 0x20: 1.1V Monitor Power Good 0x40: Over-brightness Fault 0x79: 2MHz Internal Oscillator 0x7A: 15MHz State Machine Clock 0x7B: 2.5MHz ADC Clock 0x7C: SPI1 Clock 0x7D: SPI2 Clock 0x7E: 30MHz Sequencer Clock 0x84: Watchdog 1 Error 0x86: Watchdog 2 Error 0x9C: ADC Interface Parity Error 0xA2: ADC Channel 1 Saturated 0xA3: ADC Channel 1 Underflow 0xAD: ADC End Of Conversion 0xB3: State Machine Change 0xD0: State Machine Index Bit 0 0xD1: State Machine Index Bit 1 0xD2: State Machine Index Bit 2 0xD3: State Machine Index Bit 3 0xD4: State Machine Index Bit 4 |
4 | 7:0 | DMUX1 Select 0x0: DLPC230-Q1 to TPS99000-Q1 SPI Parity Error 0x1C: 3.3V Monitor Power Good 0x1E: 1.8V Monitor Power Good 0x20: 1.1V Monitor Power Good 0x40: Over-brightness Fault 0x79: 2MHz Internal Oscillator 0x7A: 15MHz State Machine Clock 0x7B: 2.5MHz ADC Clock 0x7C: SPI1 Clock 0x7D: SPI2 Clock 0x7E: 30MHz Sequencer Clock 0x84: Watchdog 1 Error 0x86: Watchdog 2 Error 0x9C: ADC Interface Parity Error 0xA2: ADC Channel 1 Saturated 0xA3: ADC Channel 1 Underflow 0xAD: ADC End Of Conversion 0xB3: State Machine Change 0xD0: State Machine Index Bit 0 0xD1: State Machine Index Bit 1 0xD2: State Machine Index Bit 2 0xD3: State Machine Index Bit 3 0xD4: State Machine Index Bit 4 |