DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to specify the type of data that will be written to flash memory. More information on flash programming can be found in Section 5.3.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | Flash Data Type Refer to Table 8-105 for options. |
5:2 | 31:0 | Flash Package Size The number of bytes in the binary file that is to be written to flash. |
21:6 | 127:0 | Data Header The first 16 bytes of the flash package that is being written. These header bytes allow embedded software to identify and verify the data stored in the binary. |
The flash data types are described in Table 8-105.
FLASH DATA TYPE VALUE | DESCRIPTION |
---|---|
0x00 | Entire flash |
0x01 | Entire flash except calibration data and scratchpad data |
0x30 | Main Application |
0x40 | Configuration Data 0 |
0x50 | Configuration Data 1 |
0x60 | Batch command sets |
0x90 | Splash Data 0 |
0x91 | Splash Data 1 |
0x92 | Splash Data 2 |
0x93 | Splash Data 3 |
0x94 | Splash Data 4 |
0x95 | Splash Data 5 |
0x96 | Splash Data 6 |
0x97 | Splash Data 7 |
0xA0 | Scratchpad Data 0 |
0xA1 | Scratchpad Data 1 |
0xA2 | Scratchpad Data 2 |
0xA3 | Scratchpad Data 3 |
0xB0 | Calibration Data |