DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to configure the digital contrast function.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | Enable 0x0: Disable 0x1: Enable |
3:2 | 15:7 | Gain Range of 0.0 to 1.996x. Gain = Value * 2–8 LSByte = Byte 2 |
6:0 | Reserved | |
4 | 7:0 | Offset Range of –128 to 127. Two's complement notation. |