DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to read back the last applied value of photo feedback mode, minimum COMPOUT low time, and CMODE setting.
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 0 | Photo Feedback Mode Enabled |
2 | 7:0 | COMPOUT Low |
3 | 0 | CMODE Enable |