DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command can enable or disable each pin or differential pin pairs for the high speed interfaces, low speed interface, DEN_ARSTZ, and DMD reset voltages.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
3 | 7:5 |
Reserved |
4 | RST Voltages Enable or disable DMD reset voltages 0x0: Disable 0x1: Enable | |
3 |
Reserved | |
2 | DEN_ARSTZ Enable or disable DEN_ARSTZ 0x0: Disable 0x1: Enable | |
1 | LS TX Pair Sets LS TX Pair High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
0 | LS CLK Sets LS CLK High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
2 | 7:5 |
Reserved |
4 | CH1 CLK Sets CH1 CLK High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
3 | CH1 Pair 7 Sets CH1 Pair 7 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
2 | CH1 Pair 6 Sets CH1 Pair 6 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
1 | CH1 Pair 5 Sets CH1 Pair 5 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
0 | CH1 Pair 4 Sets CH1 Pair 4 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
1 | 7 | CH1 Pair 3 Sets CH1 Pair 3 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable |
6 | CH1 Pair 2 Sets CH1 Pair 2 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
5 | CH1 Pair 1 Sets CH1 Pair 1 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
4 | CH1 Pair 0 Sets CH1 Pair 0 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
3:1 |
Reserved | |
0 | CH0 CLK Sets CH0 CLK High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
0 | 7 | CH0 Pair 7 Sets CH0 Pair 7 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable |
6 | CH0 Pair 6 Sets CH0 Pair 6 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
5 | CH0 Pair 5 Sets CH0 Pair 5 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
4 | CH0 Pair 4 Sets CH0 Pair 4 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
3 | CH0 Pair 3 Sets CH0 Pair 3 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
2 | CH0 Pair 2 Sets CH0 Pair 2 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
1 | CH0 Pair 1 Sets CH0 Pair 1 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
0 | CH0 Pair 0 Sets CH0 Pair 0 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable |