DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
A flash option determines whether this test is executed during initialization, prior to displaying an image. The value of this flash option is specified in the flash header file that is provided along with the flash data.
Execute Non-Periodic BIST command can be used to execute this test while in Standby mode.