DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
The size field is the number of calibration bytes starting with the field directly after the "Size" field and including all padding bytes to fill the flash sector size. The supported flash sector size is 4096 and there are 12 bytes of data before and including the "Size" field which are not included in the size value. Therefore the smallest size value is 4096 – 12 = 4084, which corresponds to one flash sector used. If two sectors are used, the value is 4096 * 2 – 12 = 8180.