DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1
This command is used to read back the last applied configuration of TPS99000-Q1 transimpedance amplifier 2 (TIA2).
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 0 | Enable |
2 | 3:0 | Gain Index |
3 | 7:0 | Trim |
4 | 2:0 | Input Offset |
5 | 7:0 | Dark Offset |
6 | 5:0 | Capacitance |
7 | 1:0 | Stage Monitor Select |