DLPU048E August 2016 – July 2024
This command is used to specify the de-gamma curve index that is applied. De-gamma curves are configurable in flash. The available de-gamma curves are specified in the flash header file that is included along with the flash data.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | De-gamma curve Index First index = 0 |