DLPU048E August 2016 – July 2024
This command is used to execute a selected non-periodic BIST.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | Non-Periodic BIST Select Value of the BIST to execute |
Table 8-27 specifies the non-periodic BIST values.
BYTE 1 (HEX) | TEST NAME | TEST DESCRIPTION |
---|---|---|
28 | DMD MBIST | DMD Memory BIST
Not supported on 0.55" ES1 DMD samples. |
40 | DLPC230-Q1 Memory BISTs | Tests the DLPC230-Q1 internal memories. |
41 | Front End Functional BIST | Tests the DLPC230-Q1 video processing block. |
42 | Back End Functional BIST | Tests the DLPC230-Q1 formatting block. |