DLPU048E August 2016 – July 2024
The SPI signal specifications are as follows:
PARAMETER | VALUE |
---|---|
Clock Frequency | 10 MHz maximum |
Mode (Clock Phase and Polarity) | All 4 combinations of clock phase and polarity are supported. The external signal HOST-SPI-MODE must be configured properly at startup to set the desired mode. |
Data Word Length | 8-bit |
Bit Order | Most significant bit first within a byte |
Byte Order | Least significant byte first |
Chip Select Polarity | Active low |
Dummy Byte | From controller(host): 0x00. From peripheral (DLPC230): 0xFF |