DLPU048E August 2016 – July 2024
This command is used to read information about the currently active display settings.
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:1 | Reserved |
0 | LED Status 0x0: LEDs disabled 0x1: LEDs enabled | |
2 | 7:2 | Reserved |
1 | Short Axis Image Flip 0x0: Image not flipped 0x1: Image flipped | |
0 | Long Axis Image Flip 0x0: Image not flipped 0x1: Image flipped | |
8:3 | 47:0 | Reserved |
9 | 7:0 | System Mode Index |
10 | 7:0 | Illumination Bin Index |
11 | 7:0 | De-gamma LUT Index |
12 | 7:0 | Sequence Index |