DLPU048E August 2016 – July 2024
This command is used to read the last reset cause and the product configuration.
Command Parameters
No command parameters.
Return Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | Reset Cause 0x00: ASIC Power-Up 0x01: PROJ_ON 0x02: TPS99000-Q1 Watchdog Software Error 0x03: TPS99000-Q1 Watchdog Sequence Error 0x02 - 0x03: Reserved 0x04: TPS99000-Q1 Die Temperature Exceeded 0x05: Software Commanded Power Cycle 0x06: Reserved 0x07: Host Commanded Reset 0x08: Software commanded DLPC230-Q1-Only Reset 0x09 - 0xFF: Reserved |
2 | 7:0 | Product Configuration 0x00: HUD 0x01: Headlight 0x02 - 0xFF: Reserved |