DLPU048E August 2016 – July 2024
This command is used to clear the diagnostic interface status data. There is a mask bit for each byte to indicate which bytes will be cleared by the command.
Write Parameters
Table 9-6 indicates the byte index for each write bit. Table 9-7 describes the value options for each bit.
BYTE | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|---|
1 | 07 | 06 | 05 | 04 | 03 | 02 | 01 | 00 |
2 | 15 | 14 | 13 | 12 | 11 | 10 | 09 | 08 |
3 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
4 | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
5 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
6 | 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
7 | 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
8 | 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
DIAGNOSTIC CLEAR VALUES | DESCRIPTION |
---|---|
0x0 | Not selected - The byte will not be cleared. |
0x1 | Selected - The byte will be cleared. |