DLPU048E August 2016 – July 2024
The DLPC230-Q1 chipset supports a wide temperature operating range for automotive applications. The following functions are used for temperature management. These include functions to Park and Unpark the DMD if operating temperate is too high or too low. PWM function to control fan speed based on temperature feedback.