DLPU048E August 2016 – July 2024
The DLPC230-Q1 includes 3 general purpose PWM signals for use in headlight applications. Example use-cases include illumination magnitude control or thermo-electric cooler control.
These PWM signals operates nominally at 136.7kHz. This nominal frequency will be affected if spread spectrum is enabled. The duty cycle of each PWM signal can be controlled using the PWM Control command.