DLPU048E August 2016 – July 2024
This command is used to specify a time in which to smoothly transition between illumination bins. This function is described in Section 5.5.
Write Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | Transition time Number of frames = Value * 8 0x0 = Immediate transition 0x1 = Transition over 8 frames 0xFF = Transition over 2040 frames |