DLPU048E August 2016 – July 2024
This command is used to read the DMD device ID. This command can return two sets of bytes depending on the byte parameter that is sent with the command.
Command Parameters
BYTE | BITS | DESCRIPTION |
---|---|---|
1 | 7:0 | DMD Data Selection 0x0: Read DMD Device ID 0x1 - 0xFF: Reserved |
Return Parameters
The return parameters below are returned if the command parameter is 0x0.
BYTE | BITS | DESCRIPTION |
---|---|---|
4:1 | 31:0 | DMD Device ID |
DEVICE DESCRIPTION | DEVICE ID (HEX) |
---|---|
0.55" ES1 | 60 0D 00 7E |
0.55" ES1.1 | 60 0D 00 82 |
0.55" ES2 | 60 0D 00 81 |
DLP5530A-Q1 / DLP5530S-Q1 | 60 0D 00 97 |
DLP462XX-Q1 (0.46") | 60 0D 00 A1 |