DLPU048E August 2016 – July 2024
Interface tests are features built into communication protocols to confirm proper communication between chips.
Figure 6-7 shows a block diagram with numbering on DLPC230-Q1 internal blocks and various system components. The numbering is used in Table 6-43 to identify the coverage of each test.
TEST | COVERAGE | FAIL ACTION | SECTION |
---|---|---|---|
Temperature Sensor Interface | S7 | Emergency Shutdown | Section 6.4.3.1 |
DLPC230-Q1 to TPS99000-Q1 SPI Interface | S4 | DLPC230-Q1 Reset | Section 6.4.3.2 |
DLPC230-Q1 to TPS99000-Q1 ADC Interface | S5 | Emergency Shutdown | Section 6.4.3.3 |
DMD Socket Connectivity Test | DMD Socket | Log Error | Section 6.4.3.4 |