DLPU057A March 2018 – April 2022
This is the data response for a valid request to read the number of Command Lists.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (02h) |
3 | Number of command lists |
4 | Number of Generic Command List Types |
5 | Checksum (Sum of bytes 1 to 4) |
Note: Any invalid type (less than 1 or greater than 3 + Number of Generic Types) will cause the command to fail and flag a ‘data out of range’ error.