DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to set the x and y coordinates of the start pixel and end pixel of the region for which checksum is to be completed.
Byte | Description |
1 | Command Byte (A6h) |
2 | Length (08h) |
3 | Start Pixel x-coordinate (lsb) |
4 | Start Pixel x-coordinate (msb) |
5 | Start Pixel y-coordinate (lsb) |
6 | Start Pixel y-coordinate (msb) |
7 | End Pixel x-coordinate (lsb) |
8 | End Pixel x-coordinate (msb) |
9 | End Pixel y-coordinate (lsb) |
10 | End Pixel y-coordinate (msb) |
11 | Checksum (Sum of bytes 1 to 10) |