DLPU057A March 2018 – April 2022
This is the data response for a valid request to read ASIC Flash Read Info.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (0Ch) |
3 | Start Address (lsb) |
4 | Start Address |
5 | Start Address |
6 | Start Address (msb) |
7 | Read Length (lsb) |
8 | Read Length |
9 | Read Length |
10 | Read Length (msb) |
11 | Bytes Read (lsb) |
12 | Bytes Read |
13 | Bytes Read |
14 | Bytes Read (msb) |
15 | Checksum (Sum of bytes 1 to 14) |