DLPU057A March 2018 – April 2022
This is the data response for a valid request to read the Front End Video BIST Result and Checksum.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (5h) |
3 | Front End Video BIST result |
4 | Front End Video BIST checksum (lsb) |
5 | Front End Video BIST checksum |
6 | Front End Video BIST checksum |
7 | Front End Video BIST checksum (msb) |
8 | Checksum (Sum of bytes 1 to 7) |
Front End BIST Result Key: 00: FAIL 01: PASS |
10: Unknown |
11: Not Executed |
Note: For more details, refer to the DLPC120-Q1 Programmer's Guide (DLPU055)..