DLPU057A March 2018 – April 2022
This is the data response for a request to read Adapter ADC voltages.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (0Ch) |
3 | Adapter ADC channel A3 Voltage (lsb) |
4 | Adapter ADC channel A3 Voltage |
5 | Adapter ADC channel A3 Voltage |
6 | Adapter ADC channel A3 Voltage (msb) |
7 | Adapter ADC channel A6 Voltage (lsb) |
8 | Adapter ADC channel A6 Voltage |
9 | Adapter ADC channel A6 Voltage |
10 | Adapter ADC channel A6 Voltage (msb) |
11 | Adapter ADC channel A7 Voltage (lsb) |
12 | Adapter ADC channel A7 Voltage |
13 | Adapter ADC channel A7 Voltage |
14 | Adapter ADC channel A7 Voltage (msb) |
15 | Checksum (sum of bytes 1 to 14) |
Note: The Adapter ADC Voltages are floating point numbers. Please refer to Section 5.3 for the read format for such numbers.