DLPU057A March 2018 – April 2022
This is the data response for a valid read command.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (255h) |
3 to 257 | Binary Flash Data |
258 | Checksum (Sum of bytes 1 to 257) |
The values of all bytes after the required number of words are set to 0.