This is the data response for a valid request to read the Piccolo Software Secondary Status. Status is automatically cleared upon read.
Note: The secondary status bits are subject to change during development.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (04h) |
3 - 6 | Secondary Status – See below |
7 | Checksum (Sum of bytes 1 to 6) |
msb | Byte 3 | lsb |
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b (7) - | Reserved | | b(3) - | Reserved |
b(6) - | System Reset due to Voltage Monitoring | | b(2) - | Reserved |
b(5) - | Voltage Monitoring Enabled | | b(1) - | Configuration File modified after calibration |
b(4) - | Reserved | | b(0) - | Calibration File modified after calibration |
msb | Byte 4 | lsb |
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b (7) - | Reserved | | b(3) - | Reserved |
b(6) - | Reserved | | b(2) - | Reserved |
b(5) - | Reserved | | b(1) - | Reserved |
b(4) - | Reserved | | b(0) - | Reserved |
msb | Byte 5 | lsb |
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b (7) - | Reserved | | b(3) - | Reserved |
b(6) - | Reserved | | b(2) - | Reserved |
b(5) - | Reserved | | b(1) - | Reserved |
b(4) - | Reserved | | b(0) - | Reserved |
msb | Byte 6 | lsb |
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b (7) - | Reserved | | b(3) - | Reserved |
b(6) - | Reserved | | b(2) - | Reserved |
b(5) - | Reserved | | b(1) - | Reserved |
b(4) - | Reserved | | b(0) - | Reserved |