DLPU057A March 2018 – April 2022 DLP3030-Q1
This command reads the CMT/Gamma Information for the requested Dimming LUT Group and CMT/Gamma Index.
Byte | Description |
1 | Command Byte (87h) |
2 | Length (02h) |
3 | Dimming LUT Group Index |
3 | CMT/Gamma Index |
4 | Checksum (Sum of bytes 1 to 4) |
Note 1: This command needs valid calibration data to be present in flash for successful operation.
Note 2: The CMT/Gamma Index value should be less than Number of available CMT/Gamma indexes for the corresponding Dimming LUT Group in calibration/command list file. To read the number of Gamma indexes available for any Dimming LUT Group, use this command with arguments as the Dimming LUT Group and gamma index 0 (as index 0 is valid for all Dimming LUT Groups).