DLPU057A March 2018 – April 2022 DLP3030-Q1
This is the data response for a valid request to read the bezel offset values.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (06h) |
3 | Magnitude of horizontal offset (LSB) |
5 | Magnitude of horizontal offset (MSB) |
6 | Sign of Horizontal offset |
7 | Magnitude of vertical offset (LSB) |
8 | Magnitude of vertical offset (MSB) |
9 | Sign of vertical offset |
10 | Checksum (Sum of bytes 1 to 9) |
Note: For more details, refer to the DLPC120-Q1 Programmer's Guide (DLPU055).